IESNA:LM-63-2002
[TEST]P1055254
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1017
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1118 1105.2 1100 1091 1078.2 1061.5 1042.2 1020.3 994.6 966.4
935.5 903.4 867.4 832.7 795.5 756.9 717.1 678.5 637.4 595
553.9 512.7 471.6 430.5 389.4 350.8 309.7 266 224.9 185.1
146.5 109.2 74.5 43.7 15.4 0 0
1118 1121.9 1110.3 1091 1064 1028.1 985.7 938.1 886.7 830.2
771 709.4 645.1 583.4 517.9 456.2 393.2 334.1 273.7 218.5
169.6 124.7 83.5 59.1 46.3 36 24.4 15.4 9 5.1
2.6 1.3 0 0 0 0 0
1118 1106.4 1082 1038.3 977.9 907.3 830.2 744.1 649 552.6
458.8 372.7 286.6 214.6 150.4 92.5 56.5 45 34.7 25.7
18 11.6 7.7 5.1 2.6 2.6 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 0
1118 1103.9 1061.5 995.9 909.8 810.9 702.9 586 466.5 359.8
262.2 179.9 106.7 57.8 45 33.4 24.4 16.7 10.3 6.4
3.9 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1118 1105.2 1061.5 983.1 890.6 780 654.1 529.4 407.4 296.9
201.8 123.4 63 46.3 34.7 25.7 18 11.6 6.4 3.9
2.6 1.3 1.3 1.3 0 1.3 0 0 0 0
0 0 0 0 0 0 0
